KST-M12-G
Connectors/sockets and adjustable housings
ID 300060
Cable connector, Plug-in connection size: M12, Straight plug
- Number of wires: 4
- Max. current: 0.5 A
Technical details
Connection sensor side | Straight plug |
---|---|
Angled connector, sensor side [°] | 0 |
Connector control cabinet side | open wire strands |
Angle control cabinet sided [°] | 0 |
Number of wires | 4 |
Wire cross section [mm²] | 0.75 |
Max. current per wire [A] | 0.5 |
Max. current [A] | 0.5 |
Cable connector | yes |