KV WGN0804-1204-IO-01000-A
cable
ID 1505806
Cable extension, Plug-in connection size: M8, Angled socket
- Connection: M8
- Number of wires: 4
- Cable length: 10 m
- Max. current: 4 A
Technical details
Connection sensor side | Angled socket |
---|---|
Thread sensor sided | M8 |
Angled connector, sensor side [°] | 90 |
Connector control cabinet side | Connector |
Thread control cabinet sided | M12 |
Angle control cabinet sided [°] | 0 |
Cable length [m] | 10 |
Number of wires | 4 |
Wire cross section [mm²] | 0.34 |
Max. current per wire [A] | 4 |
Max. current [A] | 4 |