IN 40-S-M12
ID 301674
- Number of switching points: 1
- Switching distance: 0.8 mm
- Cylindrical sensor
- Sensor diameter: 4 mm
- Switching type: NPN
- Closer
- Cable length: 30 cm
- Electrical connection: M12 connector, 3-pin
- Nominal voltage: 24 V
Technical details
Measuring principle | inductive |
---|---|
Switching function | Closer |
Type of switching | NPN |
Number of switching points | 1 |
Switching distance [mm] | 0.8 |
Switching hysterisis from the nominal switching distance | < 5% |
Max. switching frequency [Hz] | 3000 |
Min. ambient temperature [°C] | -25 |
Max. ambient temperature [°C] | 70 |
LED display in sensor | yes |
Type of voltage | DC |
Nominal voltage | 24 |
Min. operating voltage | 10 |
Max. operating voltage | 30 |
Voltage drop [V] | 0.6 |
Max. switching current | 0.2 |
Short circuit protection | yes |
Protected against polarity reversal | yes |
Housing material | stainless steel |
Cable connector/cable end | M12 connector, 3-pin |
Cable length L [cm] | 30 |
Cable diameter D [mm] | 3.5 |
Cable design (wire cross section/number of wires) | 3x 0.14mm2 |
Cable sheath material | PUR |
Min. bending radius (dynamic) [mm] | 35 |
Min. bending radius (static) [mm] | 17.5 |
Weight | 0.02 |
Protection class IP (sensor, plugged) | 67 |
Protection class | II |
Drilling emulsion resistance * | yes |
General notes about the series
SCHUNK gripping modules, rotary and linear modules, as well as robot accessories should be monitored with the suitable sensors from SCHUNK, since everything is adjusted to each other.
If the key characteristics such as switching distance, switching function, hysteresis, and voltage are sufficiently similar, proximity switches from other manufacturers can generally be used instead of the inductive proximity switches (IN, INK) from SCHUNK.
Sensors of other manufacturers which are integrated into SCHUNK products, seldom provide excellent switching results. Moreover, we cannot ensure proper function or functional safety of them.