With the SCHUNK adapter jaws], you no longer have to rely on expensive, system-specific attachment jaws and top jaws. With the new adapter jaws for your machine vise from Allmatic, Atorn, Garant, Kesel, Röhm or Roemheld Hilma, we offer compatibility with the SCHUNK jaw portfolio.
With the new adapter jaws, SCHUNK offers you a cost-effective solution to expand your options. You are no longer tied to a specific system. Unleash the potential of your existing machine vises with SCHUNK adapter jaws: Take advantage of the versatility and increase your efficiency.
SCHUNK adapter jaws are available for machine vises from Allmatic, Arton, Garant, Kesel, Röhm and Roemheld Hilma.
The adapter jaws make it possible for you to use the extensive top jaw portfolio from SCHUNK and GRESSEL, which offers 32 different variants. This opens up three times more possibilities compared to system-based jaws.The top jaws are also available from stock, so you benefit from short delivery times.
Many SCHUNK top jaws are available with continuous recesses. When converting, the screws of the adapter jaws only need to be loosened. This means that the top jaws can be changed much faster than with conventional systems.
The adapter system makes it possible to simply continue using existing third-party machine vises. If required, the old system jaws can also be screwed back on and the existing top jaws can continue to be used.
Due to the favorable SCHUNK top jaw portfolio, the SCHUNK adapter jaws pay for themselves within a very short time.
SCHUNK adapter jaws allow you to choose from a wide range of jaw options to handle a variety of clamping applications.
Replacing existing system jaws on your vise is quick and easy. SCHUNK adapter jaws fit seamlessly into your current system, without the need for additional interfaces. One-for-one interchangeable and ready to go – just unscrew and get working!
When you purchase a pair of ADAPT[R] dapter jaws consisting of one fixed and one movable adapter jaw, as well as the matching top jaws, you will receive a 25% discount on your order.
Terms and conditions: This promo is only valid in conjunction with the simultaneous purchase of adapter jaws and matching top jaws from the SCHUNK assortment. The discount only applies to adapter jaws and top jaws. Any other items in the order are not discounted. The promo is valid until December 31, 2023 for the market launch of the new SCHUNK adapter jaws.