AZB OTT SK50 with internal thread
Conversion Kit (Retention Knob and Special T-nut)
ID 9150102
AZB OTT SK50 mit Innengewinde, Conversion Kit (Retention Knob and Special T-nut)
- Diameter: 39.3 mm
Technical details
D1 [mm] | 39.3 |
---|---|
D2 [mm] | 32 |
D3 [mm] | 25 |
L1 [mm] | 65 |
L2 [mm] | 25 |
L3 [mm] | 13.35 |
G1 | M24 |
G2 | M24 |
Weight [kg] | 0.195 |