BIS-M-122-02/A
Data Carrier
ID 23002987
BIS-M-122-02/A, Data Carrier
- Storing capacity: 2000 Byte
- Diameter: 10 mm
- Length: 4.5 mm
- Housing material: PA 12, PU seal
Technical details
Diameter D [mm] | 10 |
---|---|
Length L [mm] | 4.5 |
Storing capacity | 2000 Byte |
IP protection class | 67 |
Min. ambient temperature [°C] | -25 |
Max. ambient temperature [°C] | 70 |
Min. storage temperature [°C] | -25 |
Max. storage temperature [°C] | 85 |
Housing material | PA 12, PU seal |