KMRS SCAPTO C8
Key for Coolant Tube
ID 1422546
KMRS SCAPTO C8, Key for Coolant Tube
- For interface: SCHUNK CAPTO C8
- Diameter: 10 mm
Technical details
For interface | SCHUNK CAPTO C8 |
---|---|
D1 [mm] | 10 |
D2 [mm] | 18.5 |
L1 [mm] | 126 |
Weight [kg] | 0.15 |