TRIBOS-Mini SRE 6.65
Reduction Insert
ID 25005968
TRIBOS-Mini SRE 6.65, Reduction Insert
- For clamping diameter: Ø1-Ø4, Ø1/8", Ø3/16"
- Length L1: 17.5 mm
Technical details
For clamping diameter | Ø1-Ø4, Ø1/8", Ø3/16" |
---|---|
D2 [mm] | 6.65 |
L1 [mm] | 17.5 |
Weight [kg] | 0.8 |
The maximum clamping pressure for TRIBOS-Mini and TRIBOS-Mini SVL is 85 bar