ROTA-G 200-62 C8-GBK
3-jaw manual chuck with jaw quick-change system
ID 815014
Standard manual lathe chucks
Product features:
Product features:
- 3-jaw wedge-bar chuck
- Jaw quick-change system
- Through-hole: 62 mm
- Spindle holder: ISO 702-3 Nr. 8
- Jaw interface: Straight serration
- Stroke per jaw: 6.8 mm
- Tooth pitch: 4.7 mm
- Max. clamping force: 95 kN
- Max. torque: 90 Nm
- Max. RPM: 4600 1/min
- Weight: 22.7 kg
Technical details
Spindle type | ISO 702-3 |
---|---|
Spindle size | Nr. 8 |
Serration | Straight serration |
Max. RPM [1/min] | 4600 |
Max. clamping force [kN] | 95 |
Max. torque [Nm] | 90 |
Stroke/jaw [mm] | 6.8 |
Tooth pitch [mm] | 4.7 |
Weight [kg] | 22.7 |
Clamping force-RPM-diagram
Clamping force-RPM-diagram
- X-axis:
- n [min-1]
- Y-axis:
- Fsp [kN]
- brown
-
SHF 200
- red
-
SFA 200
- yellow
-
GST 201
- green
-
Required minimum clamping force Fspmin 33%
Scope of delivery
Chuck, 1 set of base jaws with screws, chuck mounting screws, actuation key, eye bolt and operating manual