ROTA NC plus 2 315-104/4 Z220-SV60°
3-jaw power chuck with through-hole
ID 1348236
Standard power lathe chucks with through-hole
Product features:
Product features:
- 4-jaw wedge hook chuck
- Through-hole: 104 mm
- Spindle holder: ISO 702-4 Nr. 8 (Z220)
- Jaw interface: 1,5 mm x 60° Nut 21H7
- Stroke per jaw: 5.3 mm
- Piston stroke: 20 mm
- Max. clamping force: 105 kN
- Max. actuating force: 45 kN
- Max. RPM: 2000 1/min
- Weight: 51 kg
Technical details
Spindle type | ISO 702-4 |
---|---|
Spindle size | Nr. 8 (Z220) |
Serration | 1.5 mm x 60° |
Max. RPM [1/min] | 2000 |
Max. clamping force [kN] | 105 |
Max. actuating force [kN] | 45 |
Stroke/jaw [mm] | 5.3 |
Piston stroke (H) [mm] | 20 |
Moment of inertia [kgm²] | 0.71 |
Weight [kg] | 51 |
Clamping force-RPM-diagram
Clamping force-RPM-diagram
- X-axis:
- n [min-1]
- Y-axis:
- Fsp [kN]
- brown
-
SHB 250
- red
-
SWB 250
- yellow
-
SHB-J 126
- green
-
Required minimum clamping force Fspmin 33%
Scope of delivery
Chuck, T-nuts with screws, chuck mounting screws, mounting wrench for turnable threaded ring, eye bolt, and operating manual