arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
ROTA-S flex 550

ROTA-S flex 550

Weight-optimized 3-jaw manual chuck

ID 814810

Standard manual lathe chucks

Product features:
  • Weigth-optimized 3-Jaw Chuck, manually actuated
  • Jaw quick-change system
  • Used chuck: ROTA-S plus 2.0 200
  • Jaw interface: Angled serration
Technical data:
  • Stroke per jaw: 7 mm
  • Max. clamping force: 100 kN
  • Max. torque: 120 Nm
  • Max. RPM: 1000 1/min
  • Max. rotary table torque: 2000 Nm
  • Weight: 65 kg
Serration Angled serration
Used chuck ROTA-S plus 2.0 200
Max. RPM [1/min] 1000
Max. clamping force [kN] 100
Max. torque [Nm] 120
Stroke/jaw [mm] 7
Max. rotary table torque [Nm] 2000
Weight [kg] 65

Scope of delivery
Chuck, guideway extensions, long base jaws, short base jaws, centering pins, chuck cover, ratchet wrench, adapter for ratchet wrench, eye bolts, mounting screws, nuts for T-slot, bore cover plate, operating manual; without top jaws