arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
ROTA-S plus 2.0 160-42 Z145-SFG

ROTA-S plus 2.0 160-42 Z145-SFG

3-jaw manual chuck with jaw quick-change system

ID 819001

Standard manual lathe chucks

Product features:
  • 3-jaw wedge-bar chuck
  • Jaw quick-change system
  • Through-hole: 42 mm
  • Spindle holder: Z145
  • Jaw interface: Angled serration
Technical data:
  • Stroke per jaw: 6.5 mm
  • Tooth pitch: 4.8 mm
  • Max. clamping force: 65 kN
  • Max. torque: 80 Nm
  • Max. RPM: 5400 1/min
  • Weight: 7.9 kg
Spindle type -
Spindle size Z145
Serration Angled serration
Max. RPM [1/min] 5400
Max. clamping force [kN] 65
Max. torque [Nm] 80
Stroke/jaw [mm] 6.5
Tooth pitch [mm] 4.8
Weight [kg] 7.9

Scope of delivery
Chuck, 1 set of base jaws with screws, chuck mounting screws, actuation key and operating manual