arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
ROTA THW3 400-128 Z300-GBK

ROTA THW3 400-128 Z300-GBK

3-jaw power chuck with jaw quick-change for standard stroke cylinder

ID 1366718

Power lathe chuck with standard jaw quick-change system

Product features:
  • 3-jaw ring piston chuck
  • Sealed design
  • Jaw quick-change system
  • Through-hole: 128 mm
  • Spindle holder: ISO 702-4 Nr. 11 (Z300)
  • Jaw interface: Straight serration
Technical data:
  • Stroke per jaw: 8.6 mm
  • Tooth pitch: 5.498 mm
  • Piston stroke: 25 mm
  • Max. clamping force: 240 kN
  • Max. actuating force: 128 kN
  • Max. RPM: 3000 1/min
  • Weight: 103.2 kg
Spindle type ISO 702-4
Spindle size Nr. 11 (Z300)
Serration Straight serration
Max. RPM [1/min] 3000
Max. clamping force [kN] 240
Max. actuating force [kN] 128
Stroke/jaw [mm] 8.6
Tooth pitch [mm] 5.498
Piston stroke (H) [mm] 25
Moment of inertia [kgm²] 2.35
Weight [kg] 103.2

Scope of delivery
Chuck, 1 set of base jaws with screws, jaw change wrench, chuck mounting screws, mounting wrench for turnable threaded ring, eye bolt, and operating manual