TENDO RLA HSK-A63 Ø12x90
ID 205284
- Hydraulic Expansion Toolholders
- Series: TENDO RLA
- Toolholder interface: HSK-A 63
- Clamping diameter: 12 mm
- Projecting length: 90 mm
- Run-out accuracy: < 0.003 mm at 2.5 x D
- Balancing grade: G2.5 at 25,000 RPM or Umax < 1 gmm
- Min. torque: 90 Nm
Technical details
Technology | Hydraulic Expansion Toolholders |
---|---|
Series | TENDO RLA |
Toolholder interface | HSK-A 63 |
Toolholder standard | DIN ISO 12164-1 |
Clamping diameter D1 | 12 mm |
D2 [mm] | 32 |
D3 [mm] | 50 |
D6 [mm] | 28 |
Projecting length L1 [mm] | 90 |
L2 [mm] | 46 |
L3 [mm] | 10 |
L4 [mm] | 40 |
L5 [mm] | 64 |
Min. torque [Nm] | 90 |
Weight [kg] | 1.2 |
Run-out accuracy
< 0.003 mm at 2.5 x D
Balancing grade
G2.5 at 25,000 RPM or Umax < 1 gmm
Tool shank quality
h6
Intermediate sleeves
Additional shank diameters can be clamped using intermediate sleeves
Data Carrier
Bore holes for data carriers according to DIN 69873
Toolholder changes
For automatic toolholder changes
Length adjustment screw
With adjustment screw for radial length adjustment for micron-accurate tool-presetting
Scope of delivery
Including hexagon socket wrench for TENDO RLA, without actuation key
Individual
Additional sizes and customized designs are available upon request