arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
FF-T2 Z520-A11 Illustration similar

FF-T2 Z520-A11

Standard adapter plate

ID 801003

Standard adapter plate

Product features:
  • Reduction adapter plate
  • For hydraulically actuated power lathe chucks
  • Chuck side: Z520
  • Machine side: ISO 702-1 Nr. 11
Technical data:
  • Chuck pitch circle: 330.2 mm
  • Spindle pitch circle: 235 mm
  • Height: 40 mm
  • Through-hole: 192.9 mm
  • Weight: 38 kg
Chuck side Z520
Machine side ISO 702-1 Nr. 11
Chuck pitch circle [mm] 330.2
Spindle pitch circle [mm] 235
Height [mm] 40
Through-hole [mm] 192.9
Weight [kg] 38

Scope of delivery
Adapter plate, mounting screws