arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
Workpiece support

Workpiece support

Accessories for the manual clamping systems standard
Hardened and ground workpiece supports for placing workpieces. Workpiece supports can be quickly and easily fastened on SCHUNK clamping devices.
430223
100.0 mm
11.0 mm
430022
100.0 mm
16.0 mm
430224
100.0 mm
23.0 mm
430023
100.0 mm
25.5 mm
430024
100.0 mm
29.5 mm
430025
125.0 mm
11.0 mm
430026
125.0 mm
16.0 mm
430027
125.0 mm
21.0 mm
430225
125.0 mm
25.0 mm
430028
125.0 mm
26.0 mm