arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
IFT Set Illustration similar

IFT Set

Accessories lathe chucks standard

ID 1404235

Standard clamping force tester

Product features:
  • Clamping force tester
  • For static and dynamic clamping force measurement
  • For 2-, 3-, and 6-jaw chucks
  • Clamping Ranges: Ø 72/Ø 96/Ø 136 mm
Tablet computer technical data:
  • Display size: 8 "
  • Operating system: Android
  • Charger connection: USB micro
  • Operating temperature: 0 - 40 °C
  • Protection class: IP67
  • Transmission/receiving frequency: 2.4 GHz
  • Data exchange: Micro SD; USB micro
Measuring head technical data:
  • Capacity: approx. 1.5 h @ d.c.
  • Charging process: < 3 min
  • Charger connection: USB mini
  • Measuring range 2-jaw chuck: 0 - 180 kN
  • Measuring range 3-jaw chuck: 0 - 270 kN
  • Measuring range 6-jaw chuck: 0 - 540 kN
  • Speed measurement: 200 - 6000 1/min
  • Measured value transmission rate: 500 ms
  • Operating temperature: 0 - 40 °C
  • Protection class: IP67
  • Transmitting frequency: 2.4 GHz
Clamping Ranges Ø 72/Ø 96/Ø 136 mm
Max. clamping force 2-jaw chuck [kN] 180
Max. clamping force 3-jaw chuck [kN] 270
Max. clamping force 6-jaw chuck [kN] 540
Min. rotational speed [1/min] 200
Max. RPM [1/min] 6000
Max. operating temperature [°C] 40
Protection class IP67
Weight [kg] 4

Scope of delivery
Industrial tablet computer including app, measuring head, insertion tool, intermediate pieces for clamping diameter Ø 72/Ø 96/Ø136 mm, spare screws, Torx tool key, stator for measurement of RPM, USB charger (worldwide), USB charging cable, calibration certificate, operating manual