SBS-T-S 200
Accessories lathe chucks standard
ID 8704854
Accessories lathe chucks standard
Product features:
Product features:
- Center sleeve with adjustable stop
- To protect the chuck kinematics against the ingress of chips and coolant
- Suitable for: ROTA-S plus 200-52
- Diameter: 52 mm
- Weight: 2 kg
Technical details
B [mm] | 32.3 |
---|---|
ØC [mm] | 42 |
ØD [mm] | 52 |
E min. [mm] | 32.3 |
E max. [mm] | 91.1 |
F [mm] | 147.8 |
ØG [mm] | 30 |
H | M4 x 8 |
K | M27 |
Weight [kg] | 2 |