arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
SSH-MS Ø180-200 Illustration similar

SSH-MS Ø180-200

Accessories lathe chucks standard

ID 8700956

Accessories lathe chucks standard

Product features:
  • Mounting wrench
  • For mounting power lathe chucks on the lathe
  • Key design with driving ring that snaps into the threaded ring.
  • Suitable for: ROTA NC/F 630-180
Technical data:
  • Through-hole: 180 mm
  • Length: 200 mm
  • Weight: 2.1 kg
Length [mm] 200
Fits through-hole [mm] 180
Weight [kg] 2.1