arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
SSH-VK SW14-225 Illustration similar

SSH-VK SW14-225

Accessories lathe chucks standard

ID 8700087

Accessories lathe chucks standard

Product features:
  • Square actuation wrench
  • For manually actuation pf manual SCHUNK lathe chucks
  • Short version.
  • Suitable for: ROTA-G 250-82
Technical data:
  • Wrench size: 14
  • Length: 225 mm
  • Weight: 1.38 kg
Square socket 14
Length [mm] 225
Weight [kg] 1.38