arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
STR 250 Illustration similar

STR 250

Top jaw blanks

ID 402103

Standard chuck jaws

Product features:
  • Top jaw blank
  • Jaw interface: 1.5 mm x 60°
  • Suitable for: TANDEM 2-jaw clamp size 250
Technical data:
  • Dimensions: 108 x 125 x 50 mm
  • Material: 16MnCr5
  • Number of grid holes: 2
  • Weight: 10 kg
Length [mm] 108
Width [mm] 125
Height [mm] 50
Material 16MnCr5
Suitable for 250
L [mm] 108
B [mm] 125
H [mm] 50
B1 [mm] 11
B2 [mm] 18
B3 [mm] 90
T1 [mm] 18
Weight [kg] 10

Scope of delivery
Top jaw blanks