STR 64
Top jaw blanks
ID 402100
Standard chuck jaws
Product features:
Product features:
- Top jaw blank
- Jaw interface: 1.5 mm x 60°
- Suitable for: TANDEM 2-jaw clamp size 64
- Dimensions: 28,5 x 34 x 20 mm
- Material: 16MnCr5
- Number of grid holes: 2
- Weight: 0.2 kg
Technical details
Length [mm] | 28.5 |
---|---|
Width [mm] | 34 |
Height [mm] | 20 |
Material | 16MnCr5 |
Suitable for | 64 |
L [mm] | 28.5 |
B [mm] | 34 |
H [mm] | 20 |
B1 [mm] | 4.5 |
B2 [mm] | 8 |
B3 [mm] | 24 |
T1 [mm] | 7 |
Weight [kg] | 0.2 |
Scope of delivery
Top jaw blanks