STR-H 100
Top jaw blanks
ID 402201
Standard chuck jaws
Product features:
Product features:
- Top jaw blank, high
- Jaw interface: 1.5 mm x 60°
- Suitable for: TANDEM 2-jaw clamp size 100
- Dimensions: 47 x 55 x 50 mm
- Material: 16MnCr5
- Number of grid holes: 2
- Weight: 1.95 kg
Technical details
Length [mm] | 47 |
---|---|
Width [mm] | 55 |
Height [mm] | 50 |
Material | 16MnCr5 |
Suitable for | 100 |
L [mm] | 47 |
B [mm] | 55 |
H [mm] | 50 |
B1 [mm] | 6.6 |
B2 [mm] | 11 |
B3 [mm] | 35 |
T1 [mm] | 9 |
Weight [kg] | 1.95 |
Scope of delivery
Top jaw blanks