arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
NJ 81 Illustration similar

NJ 81

Combi T-nut

ID 146121

NJ 81, Combi T-nut
  • Groove width: 14 mm
  • Max. tightening torque: 70 Nm
  • Delivery unit: 1 piece
Product group Combi T-nut
Height H [mm] 22
Height H1 [mm] 8.5
Hole spacing b [mm] 25
Cyl.-screw M12 x 30
Max. adm. tightening torque [Nm] 70
When selecting the T-nuts, please check the connection dimensions of the chuck (serration/groove width)