Description
Magnetic lifting modules with extremely high holding forces for sheets, plates and forged blocks with large air gaps.
Advantages – Your benefits
Holding force level pre-selection
Enables individual workpieces to be lifted in a targeted manner in the partial load/pick-up cycle
Hand remote control included in the scope of delivery
Maximum ergonomics and control when moving the workpieces
State-of-the-art electro-permanent technology for one-time energy supply for MAG/DEMAG process
The force of the permanent magnets enables the load to be reliably handled even without a power supply.
High heat resistance
Safe operation of the lifting device up to 80°C
Options and special information
The SEP magnetic lifting modules are suitable for sheets, plates and forged blocks with large air gaps. The well-structured design and safety factor 3:1 make them suitable for high loads. The holding force level pre-selection enables individual workpieces to be lifted in a targeted manner in the partial load/pick-up cycle.