ROTA-S plus 500 Z460-SFG
Stationary 3-jaw Chucks, manually actuated
ID 410016
Stationary manual lathe chuck standard
Product features:
Product features:
- 3-jaw wedge-bar chuck
- Jaw quick-change system
- Through-hole: 162 mm
- Spindle holder: Z460
- Jaw interface: Angled serration
- Stroke per jaw: 12 mm
- Tooth pitch: 8.5 mm
- Max. clamping force: 270 kN
- Max. torque: 320 Nm
- Weight: 152 kg
Technical details
Serration | Angled serration |
---|---|
Max. clamping force [kN] | 270 |
Max. torque [Nm] | 320 |
Stroke per jaw [mm] | 12 |
Tooth pitch [mm] | 8.5 |
Weight [kg] | 152 |
Scope of delivery
Manual lathe chuck, base jaws with tongue and groove, mounting screws, spanner wrench, SCHUNK magnets, quick guide, operating manual; without top jaws