SAT-DW-BR 500-1000
Double Angled Tombstones
ID 431109
Tombstone without clamping vises
Product features:
Product features:
- Double bracket with precision-milled clamping surfaces and continuous 50 mm bore hole grid.
- Bore hole grid with alpha-numeric labeling
- New version bore hole grid with hardened fitted bushings and thread inserts Ø12F7/M12
- Base Plate: 500 x 500 mm
- Tower dimensions: 480 x 220 x 1000 mm
- Material: Cast iron EN-GJL-250
- Weight: 350 kg
Technical details
Pallet size | 500 x 500 mm |
---|---|
Weight [kg] | 350 |
Scope of delivery
Tombstone, cover, shipping screws; without hole grid cover