arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
SAT-KSC-D 80-300 4V 300 x 300

SAT-KSC-D 80-300 4V 300 x 300

Tombstones with Clamping Devices

ID 1352145

Tombstone with clamping devices

Product features:
  • Compact tombstone with 4x KSC-D double-acting vises
Technical data clamping tower:
  • Base Plate: 300 x 300 mm
  • Tower dimensions: 201 x 201 x 398 mm
  • Material: Cast iron EN-GJL-250
  • Weight: 76 kg
Technical data clamping device:
  • Clamping Devices: KSC-D 80-300
  • Dimensions: 80 x 300 x 55 mm
  • Max. clamping force: 25 kN
  • Max. torque: 90 Nm
Pallet size 300 x 300 mm
Weight [kg] 76

Scope of delivery
Tombstone, vise, shipping screw, operating manual; without system jaws