arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
SAT-KSG 125-390 4V 500 x 500

SAT-KSG 125-390 4V 500 x 500

Tombstones with Clamping Devices

ID 1352194

Tombstone with clamping devices

Product features:
  • Compact tombstone with 4x KSG NC vises
Technical data clamping tower:
  • Base Plate: 500 x 500 mm
  • Tower dimensions: 326 x 326 x 559 mm
  • Material: Cast iron EN-GJL-250
  • Weight: 225 kg
Technical data clamping device:
  • Clamping Devices: KSG 125-390
  • Dimensions: 125 x 390 x 75 mm
  • Clamping force: 4 - 40 kN
Pallet size 500 x 500 mm
Weight [kg] 225

Scope of delivery
Tombstone, vise, shipping screw, operating manual; without system jaws