arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
WZS SAACKE FLANGE Ø32x90 Illustration similar

WZS SAACKE FLANGE Ø32x90

Hydraulic expansion toolholder actuated by compressive force

ID 206674

WZS SAACKE FLANGE Ø32x90, Tool Grinding Toolholders
  • WZS SAACKE
  • Hydraulic expansion toolholder actuated by compressive force
  • Toolholder interface: FLANSCH/FLANGE
  • Clamping diameter D1: 32 mm
  • Projecting length L1: 90 mm
  • Run-out accuracy: < 0.003 mm at 2.5 x D
Technology Hydraulic expansion toolholder actuated by compressive force
Series WZS SAACKE
Toolholder interface FLANSCH/FLANGE
Clamping diameter D1 32 mm
D2 [mm] 54
D6 [mm] 40
L [mm] 130.6
Projecting length L1 [mm] 90
L2 [mm] 70
L5 [mm] 68
L10 [mm] 6
L11 [mm] 42.5
Weight [kg] 3.22

Version
Hydraulic expansion toolholder mounting SAACKE Ø 80 mm
Power-actuated clamping

Run-out accuracy
< 0.003 mm at 2.5 x D

Tool shank quality
h7

Intermediate sleeves
Additional shank diameters can be clamped using intermediate sleeves

Individual
Additional sizes and customized designs are available upon request
Special interfaces can also be manufactured on request.