WZS ULMER FLANGE Ø22x115
Hydraulic expansion toolholder actuated by compressive force
ID 206698
WZS ULMER FLANGE Ø22x115, Tool Grinding Toolholders
- WZS ULMER
- Hydraulic expansion toolholder actuated by compressive force
- Toolholder interface: FLANSCH/FLANGE
- Clamping diameter D1: 22 mm
- Run-out accuracy: < 0.003 mm at 2.5 x D
Technical details
Technology | Hydraulic expansion toolholder actuated by compressive force |
---|---|
Series | WZS ULMER |
Toolholder interface | FLANSCH/FLANGE |
Clamping diameter D1 | 22 mm |
D2 [mm] | 44 |
D6 [mm] | 30 |
L [mm] | 115 |
L10 [mm] | 5.5 |
L11 [mm] | 35.5 |
Weight [kg] | 3.4 |
Version
Hydraulic expansion toolholder mounting Ulmer Ø 85 mm
Power-actuated clamping
Run-out accuracy
< 0.003 mm at 2.5 x D
Tool shank quality
h7
Intermediate sleeves
Additional shank diameters can be clamped using intermediate sleeves
Individual
Additional sizes and customized designs are available upon request
Special interfaces can also be manufactured on request.