arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
PGN-plus-E

PGN-plus-E

Universal gripper
Universal electric 2-finger parallel gripper with permanent lubrication, high gripping force, and a high maximum moment due to the use of a multi-tooth guidance.

Advantages – Your benefits

  • Robust multi-tooth guidance
    for precise handling
  • High maximum moments possible
    suitable for using long gripper fingers
  • Lubricant pockets in the mult-tooth guidance
    ensure process reliability and extended maintenance intervals
  • Brushless DC servomotor
    for almost wear-free use and a long service life
  • Control via digital I/O
    for easy commissioning and rapid integration into existing systems.
  • Four-step adjustable gripping force
    for simple adaption to sensitive workpieces
  • Mounting from two sides in three screw directions
    for universal and flexible gripper assembly
  • Integrated sensor system and comprehensive sensor accessory program
    for versatile querying possibilities and stroke position monitoring
  • Control via IO-Link
    enables the prepositioning of the gripper finger and the evaluation of the gripper condition

Options and special information

  • Manually adjustable gripping force
    With an integrated rotary switch, the gripping force can be adjusted in four stages – 100%, 75%, 50%, and 25%.
  • Integrated sensor system
    Two end positions can be monitored via integrated inductive proximity switches.
  • Optional status monitoring via external sensor system
    The status of the gripper can also be monitored by optional external sensors.
  • KA connection cable
    Connection cables with an angled or a straight female connector can be ordered to connect the gripper with the power supply and higher-level control system.
  • IO-Link
    Version for positioning the gripper fingers and positional feedback over the entire stroke.
  • digital I/O
    Version for opening/closing of gripper with integrated proximity switches for detecting the two positions.
  • Dustproof version SD
    absolutely dustproof, increased degree of protection against ingress of materials.