GSM-P
Rotary gripping module with parallel gripper
Compact gripper swivel combination, consisting of a powerful rotor drive, an end position and damping device as well as a 2-finger parallel gripper.
Description
Advantages – Your benefits
- Space-saving
as the rotary drive, end-position damping unit and gripper are merged in one compact module - Cost-saving
due to the omission of adapter plates and the costs associated with project planning, and engineering design - Powerful
for even greater masses and inertias due to the variant with hydraulic shock absorbers - Flexible
through several mounting options, infinitely adjustable swiveling angle and numerous product versions - Cross roller guidance
for precise gripping through due to a scope-free base jaw guidance - Process reliable
as moving cables and hoses are replaced by integrated feed-throughs - Mounting on three gripper sides in five screwing directions
for universal and flexible assembly of the gripper swivel module - Air supply via hose-free direct connection or screw connections
for the specific adaption of the gripper swivel module in all automation solutions - Comprehensive accessories
due to the use of existing gripper components
Options and special information
- Gripping force maintenance version AS/IS
The mechanical gripping force maintenance version ensures minimum gripping force even in the event of a pressure drop. In the AS/S version this acts as a closing force, in the IS version as an opening force. - Modular system
As standard, this module can be combined with numerous components from the modular system. We would be happy to assist you.