arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
KMR HSK 63

KMR HSK 63

Tubos de refrigerante

Ident.-Nr. 9799133

Auf Lager
KMR HSK 63, Tubos de refrigerante
  • Para la interfaz: HSK 63
  • Diámetro: 12 mm
  • Rosca : M18x1
面向接口 HSK 63
D1 [mm] 12.0
L1 [mm] 11.5
L2 [mm] 36.5
G M18x1
重量 [kg] 0.025
带两个 O 型圈的 HSK 设计 - 轴向密封 - 符合 DIN 69895