arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
WZS GZB-S Ø20 Ø10 BJ Abbildung ähnlich

WZS GZB-S Ø20 Ø10 BJ

Zwischenbüchsen für Werkzeugschleiffutter

Ident.-Nr. 207592

Auf Lager
WZS GZB-S Ø20 Ø10 BJ, Intermediate sleeves for tool grinding toolholders
  • With bayonet locking
  • Clamping diameter: 10 mm
  • Length: 59 mm
Technology Intermediate sleeves for tool grinding toolholders
Series WZS GZB-S Bayonet
Toolholder interface WZS GZB-S Ø 20 Bajonett
Clamping diameter D1 10 mm
D2 [mm] 20.0
D3 [mm] 22.0
L2 [mm] 50.0
L3 [mm] 3.0
L10 [mm] 5.0
Weight [kg] 0.1

Version
With bayonet locking

Individual
Additional sizes and customized designs are available upon request