arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
国の選択を変更して、お住まいの地域に関連する製品、サービス、および担当者に関する情報を表示します。
BAV 2 Ilustração semelhante

BAV 2

Dispositivo de giro da castanha

ID 119102

納期はお問い合わせください
BAV 2, Dispositivo de giro da castanha Versão leve
  • Diâmetro interno I: 135 mm
  • Diâmetro externo A: 215 mm
Inner diameter I [mm] 135.0
Outer diameter A [mm] 215.0
Max. clamping force [kN] 30.0
Min. adjustment position [mm] 215.0
Max. adjustment position [mm] 285.0
Min. adjustment position [mm] 70.0
Max. adjustment position [mm] 140.0
Weight [kg] 5.2