arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Changez la sélection du pays pour voir les informations sur les produits, les services et les interlocuteurs pertinents pour votre localisation.
SWG 12 Illustration similaire

SWG 12

Pince angulaire

ID 305115

En stock
Pince angulaire SWG, Taille: 12, pneumatique, avec maintien de la force de préhension: AS (ressort à la fermeture)

  • Angle d'ouverture: 15 °
  • Couple  à la fermeture: 0.03 Nm
  • Température ambiant maxi.: 90 °C
Force de fermeture (avec longueurs de doigt de 0 mm) [N] 10.0
Angle d'ouverture par doigt [°] 15.0
Angle position fermée par doigt jusqu'à  [°] 7.0
Couple  à la fermeture [Nm] 0.03
Moment de fermeture généré par ressort [Nm] 0.009
Poids [kg] 0.0048
Poids de pièce recommandé [kg] 0.017
Volume du cylindre par course double [cm³] 0.07
Pression d'utilisation min. [bar] 4.0
Pression d'utilisation maximale [bar] 6.5
Pression d'utilisation nominale [bar] 6.0
Temps de fermeture [s] 0.015
Temps d'ouverture [s] 0.02
Longueur de doigt max. admissible [mm] 12.0
Poids de doigt max. admissible [kg] 0.006
Indice de protection IP 30
Température ambiante mini. [°C] 5.0
Température ambiant maxi. [°C] 90.0
Répétabilité [mm] 0.05
Longueur X [mm] 13.0
Largeur Y [mm] 6.5
Hauteur Z [mm] 18.5
Moment Mx max. [Nm] 0.06
Moment Mz max. [Nm] 0.06
Force axiale max. Fz max. [N] 7.0

General notes about the series

Closing moment
is the arithmetic sum of the individual moment applied to each jaw.

Finger length
is measured from the reference surface as the distance P in direction to the main axis.

Repeat accuracy
is defined as a distribution of the end Position for 100 consecutive strokes.

Workpiece weight
is calculated for force-fit gripping with a coefficient of static friction of 0.1 and a safety factor of 2 against workpiece slippage at acceleration due to gravity g. For form-fit or capture gripping, there are significantly higher permissible workpiece weights.

Closing and opening times
are movement times of the base jaws only, without application-specific gripper fingers. Valve switching times, hose fill times, or PLC reaction times are not included, and are to be considered when cycle times are calculated.

Operating principle
double-acting, guided kinematics

Housing material
Aluminum alloy, anodized

Base jaw material
Aluminum alloy, anodized

Actuation
pneumatic, with filtered compressed air as per ISO 8573-1:2010 [7:4:4].

Warranty
24 months

Service life characteristics
on request

Scope of delivery
Gripper in the ordered variant, accessory kit (centering sleeves/detailed contents see operating manual) and safety information. Product-specific instructions can be downloaded at schunk.com/downloads-manuals.

Gripping force maintenance
always integrated by using springs, and also possible via pressure maintenance valve SDV-P