Modules utilisés en guise d'interface de table de machine
Modules de Base
Module de base en guise d'interfaces pour toutes les tables de machine conventionnelles des centres de fraisage.
説明
Advantages – Your benefits
- Modular clamping pillars
Flexible clamping of large workpieces and free forged parts - Scope-free pin centering between components
High repeat accuracy of < 0.005 mm - Suitable for all conventional machine tables
Depending on the machine table, the right basic module can be used to establish the extremely rigid connection to the machine table. - Connections for actuation on the basic module
Eliminates the need for any bothersome cables on the workpiece - Corrosion-free stainless steel design
Long life time and maximum process reliability
Options and special information
- WDP-5X-BM 99-60
Basic module for attachment on T-groove tables over lateral slots or for fastening onto grid plates via a sleeve in combination with a screw. - WDP-5X-BMG 99-60
Basic module for setting up various clamping pillars on existing VERO-S clamping stations or VERO-S clamping solutions. - WDP-5X-BMR 99-60
Basic module for attachment onto all conventional grid plates via a sleeve and fastening screw.