arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
OPR-081-P10-S Illustration similar

OPR-081-P10-S

ID 321387

Availability on demand
Anti-collision and overload protection sensor OPR, Size: 081, including spring return, resetting: automatisch, Splash-proof version

  • Deflection rotatory: ± 25 °
  • Force Fd max.: 1700 N
  • Spring triggering force: 191 N
  • IP protection class: 65
Max. operating pressure [bar] 5.5
Min. triggering moment, angular Mx, My [Nm] 20.6
Spring triggering force [N] 191.0
Min. triggering force, axial Fd [N] 573.0
Splash-proof version yes
Weight [kg] 0.6
Min. ambient temperature [°C] 5.0
Max. ambient temperature [°C] 60.0
Repeat accuracy [mm] ± 0.025
Min. operating pressure [bar] 1.4
Moment Mx max. [Nm] 59.0
Moment My max. [Nm] 59.0
Moment Mz max. [Nm] 61.0
Min. supply voltage [V] 10.0
Max. supply voltage [V] 30.0
Height Z [mm] 55.4
Diameter D [mm] 80.0
Axial deflection [mm] 8.6
Min. triggering torque, rotatory Mz [Nm] 21.0
Angular deflection [°] ± 13
Max. force Fd [N] 1700.0
Deflection rotatory [°] ± 25
Responsiveness [mm] 0.5
Spring release torque, angular [Nm] 6.6
Spring release torque, rotatory [Nm] 7.0
Repeat accuracy, rotary [min] 5.0

General notes about the series

Harsh environmental conditions
Please note that use under harsh environmental conditions (e.g. in the coolant area, cast and grinding dust) can considerably reduce the service life of the units, and we will not take over any warranty. However, in many cases we can find a solution. Please contact us for assistance.

Actuation
pneumatic, with filtered compressed air as per ISO 8573-1:2010 [7:4:4].

Operating principle
integrated cylinder pistons

Scope of delivery
Collision and overload sensor in the ordered variant, elements for electrical connection and safety information. Product-specific instructions can be downloaded at schunk.com/downloads-manuals.

Warranty
24 months