arrow calendar cartcheck checkmark close configure contact cube danger download external_link facebook globeimage info instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus refresh rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
FTE-AXIA90 SI-1000-50 Illustration similar

FTE-AXIA90 SI-1000-50

Force/torque sensor

ID 1512827

Force/torque sensor FT-AXIA, Size: 90, EtherCAT, Ethernet, RS-422, RS-485

  • evaluation via: EtherCAT
  • Measuring range Fx, Fy: ± 1000 N
  • Measuring range Fz: ± 2000 N
  • Measuring range Mx, My: ± 50 Nm
  • Measuring range Mz: ± 50 Nm
  • IP protection class: 67
evaluation via EtherCAT
Housing material Aluminum
Sensor cable 4 m, M8 plug on an M12 plug
Control line Y distributor 4 m, M12 plug on RJ-45 plug and 3-pin power supply (open wire strand)
Weight [kg] 0.744
Calibration 1 SI-1000-50
Measuring range Fx, Fy [N] ± 1000
Measuring range Fz [N] ± 2000
Measuring range Mx, My [Nm] ± 50
Measuring range Mz [Nm] ± 50
Overload Fx, Fy [N] ± 5000
Overload Fz [N] ± 10000
Overload Mx, My [Nm] ± 250
Overload Mz [Nm] ± 250
Resonant Frequency Fx, Fy, Mz [Hz] 2300.0
Resonant Frequency Fz, Mx, My [Hz] 2900.0
Resolution Fx, Fy [N] 0.4
Resolution Fz [N] 0.4
Resolution Mx, My [Nm] 0.01
Resolution Mz [Nm] 0.01
IP protection class 67
Diameter D [mm] 89.9
Height Z [mm] 26.9

General notes about the series

Harsh environmental conditions
Please note that use under harsh environmental conditions (e.g. in the coolant area, cast and grinding dust) can considerably reduce the service life of the units, and we will not take over any warranty. However, in many cases we can find a solution. Please contact us for assistance.

Handling weight
is the weight of the total load attached to the flange. When designing, the permissible forces and moments have to be paid attention to. Please note that exceeding the recommended handling weight will shorten the lifespan.

Measuring accuracy
< 2% of the upper limit value of the measuring range at 22 °C

evaluation via
EtherCAT, Ethernet, RS-422, RS-485

Warranty
12 months