arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
RST-D 87-8 Illustration similar

RST-D 87-8

ID 315512

Delivery time on request
Ring indexing table RST-D, Size: 87, pneumatic, without feed-through, Pitch: 8, Angle of rotation: 45 °, Direction of rotation: on both sides, End position damping: hydr. damper

  • Torque: 7.9 Nm
Angle of rotation [°] 45.0
Pitch 8.0
Direction of rotation on both sides
Torque [Nm] 7.9
Weight [kg] 2.9
IP protection class 50
Locking time [s] 0.1
Unlocking time [s] 0.1
Min. ambient temperature [°C] 5.0
Max. ambient temperature [°C] 60.0
Min. operating pressure [bar] 4.0
Max. operating pressure [bar] 8.0
Nominal operating pressure [bar] 6.0
Cylinder volume per double stroke [cm³] 27.5
Repeat accuracy [°] 0.06
Run-out cycle ring [mm] 0.02
Axial run-out cycle ring [mm] 0.02
Parallelism cycle ring [mm] 0.04
Number of hydraulic shock absorber 2.0
Length X [mm] 136.0
Width Y [mm] 100.0
Height Z [mm] 74.0
Moment My max. [Nm] 40.0
Moment Mz max. [Nm] 40.0
Max. axial force Fz max. [N] 3400.0
Max. radial force Fr max. [N] 1700.0

General notes about the series

Repeat accuracy
is defined as a distribution of the end Position for 100 consecutive strokes.

Drive ring
The position of the drive ring is always drawn in basic position. From here, the ring turns clockwise or anti-clockwise.

Swiveling time
is the rotation time of pinion/flange around the nominal rotation angle. Valve switching times, hose filling times, or PLC reaction times are not included and are to be considered when cycle times are calculated.

Reference sensor
For monitoring the basic position, an inductive sensor can be attached, which will be actuated every 360°. It can be used for reference run or for checking if the control unit has counted correctly.

Swivel time depends on the payload
The shown diagrams are valid for nominal rotation angles, for the use with vertical swivel axis, or for centrical payloads with horizontal swivel axes, and at an operating pressure of 6 bar. The diagrams show the expected swivel time, and allows cycle per hour depending on the mass moments of inertia. The swiveling times need to be adjusted by using throttle valves, otherwise the life time could be reduced. We will be happy to help you designing other applications.

Total cycle time
The total cycle time consists of the swiveling time per cycle together with other required time intervals. See the operating manual for the exact calculation of the total cycle time.

Housing material
Aluminum alloy, anodized

Actuation
pneumatic, with filtered compressed air as per ISO 8573-1:2010 [7:4:4].

Operating principle
Rack and pinion principle with back stroke freewheel

Scope of delivery
Centering elements, safety information (product-specific instructions available online)

Warranty
24 months

Service life characteristics
on request