SWA-029-0-0-0
ID 1499191
This product is a legacy product.
Alternative products:
Inquire now
This product can only be requested online.
Quick change system SWS, Size: 029, Quick-change adapter, pneumatic
- Max. total payload: 35 kg
Technical details
| Recommended handling weight [kg] | 35.0 |
|---|---|
| Moment Mx max. [Nm] | 169.5 |
| Moment My max. [Nm] | 169.5 |
| Moment Mz max. [Nm] | 230.0 |
| Locking force [N] | 2850.0 |
| Repeat accuracy [mm] | 0.0152 |
| Weight [kg] | 0.67 |
| Max. distance when locking [mm] | 1.5 |
| Air connection thread pneumatic feed-through | 2x G1/8" |
| Air connection thread pneumatic feed-through | 4x M5 |
| Lock/unlock main connection | M5 |
| Max. permissible XY axis offset [mm] | 0.9 |
| Max. permissible angular offset [°] | 0.8 |
| Robot-side connection | ISO 9409-1-50-4-M6 |
| Min. ambient temperature [°C] | 5.0 |
| Max. ambient temperature [°C] | 60.0 |
| Min. operating pressure [bar] | 4.5 |
| Max. operating pressure [bar] | 6.9 |
| Length X [mm] | 100.0 |
| Width Y [mm] | 94.5 |
| Height Z [mm] | 26.9 |
| Screw connection diagram | 3 x J |
*Please note that the heights of the change master (ZK) and change adapter (ZA) differ. The sum represents the total height of a coupled change system.
**Robot side direct connection for ISO 9409-40-4-M6 available on request.
**Robot side direct connection for ISO 9409-40-4-M6 available on request.
Dimensions and maximum loads
Dimensions and maximum loads
This is the max. sum of all forces and moments which are permitted to act on the change system for ensuring proper functioning.
产品系列的常规说明
恶劣环境条件
请注意:在恶劣环境条件(例如:冷却液区域、铸造和研磨粉尘)下使用可能大大缩短装置的使用寿命,我公司将不承担任何保修责任。但是,大部分情况下,我们可以找到解决方案。详细信息,请咨询我们。
搬运重量
是连接到法兰的总荷载重量。设计时,应注意允许的力和力矩。请注意,超过建议的搬运重量会缩短使用寿命。
启动
气动,带符合 ISO 8573-1:2010 [7:4:4] 的过滤压缩空气。
工作原理
活塞驱动定位钢球实现锁紧
介质传输
根据装置尺寸,通过连接模块可提供灵活性
外壳
外壳由高强度硬化涂层铝合金制成所有功能部件均由硬化钢制成
保修期
24 个月
使用寿命特性
根据要求