arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
KOM HSK-A 63 Ø32x60 유사 그림

KOM HSK-A 63 Ø32x60

결합 쉘 및 엔드밀 어댑터

ID 263613

In stock
KOM HSK-A 63 Ø32x60, Toolholders
  • Combination shell and end mill adapters
  • Series: Combination shell and end mill adapters
  • Toolholder interface: HSK-A 63
  • Clamping diameter: 32 mm
  • Thread in clamping diameter: M16
  • Projecting length: 60 mm
  • Run-out accuracy: ≤ 0.006 mm measured from taper to D1
  • Balancing grade: G2.5 at 25,000 RPM or Umax < 1 gmm
Scope of delivery: Includes tightening bolt, drive ring, and feather key
Technology Combination shell and end mill adapters
Series Combination shell and end mill adapters
Toolholder interface HSK-A 63
Toolholder standard DIN ISO 12164-1
Clamping diameter D1 32 mm
Thread tightening bolt G M16
D2 [mm] 58.0
Projecting length L1 [mm]/[inch] 60 mm / 2.4"
L4 [mm] 34.0
L11 [mm] 38.0
L12 [mm] 24.0
Weight [kg] 1.5
Coolant-proof yes
Standard length yes

Version
For mounting cutters with longitudinal or crosswise slot

Run-out accuracy
≤ 0.006 mm measured from taper to D1

Balancing grade
G2.5 at 25,000 RPM or Umax < 1 gmm

Data carriers
Bore holes for data carriers according to DIN 69873

Toolholder changes
For automatic toolholder changes

Scope of delivery
Includes tightening bolt, drive ring, and feather key

Individual
Additional sizes and customized designs are available upon request