arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
S5A-G5 100 Illustration similar

S5A-G5 100

5-axis grip jaw

ID 1471190

In stock
System jaws, standard

Product features:
  • 5-axis grip jaw
  • With grip step and ground clamping face
  • Jaw interface: 1.5 mm x 60°
  • Suitable for: TANDEM 2-jaw clamp size 100
Technical data:
  • Dimensions: 50 x 36 x 50 mm
  • grip step: 5 mm
  • Weight: 0.3 kg
Spannbereiche Backenstellung 1:
  • Glatte Stufe: 9 - 53 mm
  • Grip-Stufe: 16 - 60 mm
  • Spannbereich Backenstellung 2:
  • Glatte-Stufe: 33 - 74 mm
  • Grip-Stufe: 40 - 81 mm
Width [mm] 50.0
Height [mm] 50.0
Suitable for 100
Weight [kg] 0.3

Scope of delivery
5-axis jaw; without mounting screws