S5A-G5 250
5-axis grip jaw
ID 1471200
System jaws, standard
Product features:
Product features:
- 5-axis grip jaw
- With grip step and ground clamping face
- Jaw interface: 1.5 mm x 60°
- Suitable for: TANDEM 2-jaw clamp size 250
- Dimensions: 125 x 72 x 110 mm
- grip step: 5 mm
- Weight: 3.9 kg
- Glatte Stufe: 24 - 146 mm
- Grip-Stufe: 40 - 162 mm
- Spannbereich Backenstellung 2:
- Glatte-Stufe: 73 - 198 mm
- Grip-Stufe: 89 - 214 mm
Información técnica
| Width [mm] | 125.0 |
|---|---|
| Height [mm] | 110.0 |
| Suitable for | 250 |
| Weight [kg] | 3.9 |
Scope of delivery
5-axis jaw; without mounting screws