arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
SGWB-B 125-82-39 Illustration similar

SGWB-B 125-82-39

Reversal jaws

ID 430091

In stock
System jaws, standard

Product features:
  • Reversal jaw, movable
  • Interface 1: W-125-1
  • Suitable for: KSG 125
Technical data:
  • Dimensions: 125 x 82 x 39 mm
  • Weight: 2 kg
Largeur [mm] 125.0
Profondeur [mm] 82.0
Hauteur [mm] 39.0
Poids [kg] 2.0

Rozsah dodávky
Systémová čelist, upevňovací šrouby; bez upínacích čelistí