GWU-M 80-20
Accessories for the manual clamping systems standard
ID 1411113
Accessories for the manual clamping systems standard
Product features:
Product features:
- Workpiece supports – width 80 mm
- For placing of workpieces
- Width: 80 mm
- Height: 20 mm
Technical details
| Šířka [mm] | 80.0 |
|---|---|
| Výška [mm] | 20.0 |
Scope of delivery
1 set of workpiece supports