arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
SGBB-B 100-67-34

SGBB-B 100-67-34

Castanhas de monobloco

ID 430086

Delivery time on request
Systeemklemmen, standaard

Productkenmerken
  • Monoblok-klauw, beweegbaar
  • Interface 1: W-100-1
  • Geschikt voor: KSG 100
Technische gegevens
  • Afmetingen: 100 x 67 x 34 mm
  • Gewicht: 1.6 kg
Breedte [mm] 100.0
Diepte [mm] 67.0
Hoogte [mm] 34.0
Gewicht [kg] 1.6

Levering
Systeemklem, bevestigingsschroeven; zonder bovenklemmen