arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
BSWS-AR 64

BSWS-AR 64

Jaw quick-change system

ID 300092

Ready for shipment in 3 - 6 working days
Jaw quick-change system adapter pin BSWS-PGZN-plus, Size: 64, Finger interface: BSWS-AR 64

  • Anzahl Stück pro Ident.-Nr.: 2
Weight [kg] 0.015
Min. ambient temperature [°C] 5.0
Max. ambient temperature [°C] 130.0
Number per ID 2.0
Max. permissible loading torque [Nm] 29.0
Max. perm. force Fx [N] 510.0
The evenness in height of the BSWS-B is +/- 0,05 mm and the replacement accuracy of a top jaw in connection with the BSWS-A is +/-0,02 mm.

General notes about the series

Load limits
The max. permissible moment of load resulting from the finger length, the force, as well as the loads occurring from acceleration/torques must not be exceeded. The same applies to the max. permissible force Fx. Independently of this, attention needs to be paid to the max. permissible finger length and the permissible load values for the gripper used.

Adapter pin material
Steel

Actuation
Manually with hexagon socket wrench

Warranty
24 months

Scope of delivery
Base and adapter available separately in various quantities