KA SW9-L7P-0500
cable
ID 323004
Connection cable – suitable for drag chains and a high torsion resistance, Plug-in connection size: M9, Angled plug
- Connection: M9
- Number of wires: 7
- Cable length: 5 m
- Max. current: 1 A
Technical details
| Connection sensor side | Angled plug |
|---|---|
| Thread sensor sided | M9 |
| Angled connector, sensor side [°] | 90 |
| Connector control cabinet side | open wire strands |
| Angle control cabinet sided [°] | 0 |
| Number of wires | 7.0 |
| Wire cross section [mm²] | 0.14 |
| Max. current per wire [A] | 1.0 |
| Max. current [A] | 1.0 |
| Version angular NPN | yes |